Transformers - CNOMO - TDCE versions I et II - For control circuits - Control and safety transformers - Version I

Manufacturer LEGRAND
Description CNOMO TDCE version I transformer - prim 230/400 V/sec 24-48 V - 63 VA
Part number 042661
Mass 4 kg
Product selection
Selector Reference Primary Secondary Output (VA)
1 042661 Primary 230-400 V Secondary 24-48 V 63 VA
2 042662 Primary 230-400 V Secondary 24-48 V 100 VA
3 042663 Primary 230-400 V Secondary 24-48 V 160 VA
4 042664 Primary 230-400 V Secondary 24-48 V 250 VA
5 042665 Primary 230-400 V Secondary 24-48 V 400 VA
6 042666 Primary 230-400 V Secondary 24-48 V 630 VA
7 042667 Primary 230-400 V Secondary 24-48 V 1000 VA
Reference
Primary
Secondary
Output (VA)
Documentation
Contact the supplier
LEGRAND Global specialist in electrical and digital building infrastructures
LEGRAND