Cam switches screw fixing ondoor - 16 to 63 A - Function : change-over with "off" - 90°

Manufacturer LEGRAND
Description Cam switch - changeover switch with off 90° - PR 12 - 1P - 16 A - screw fixing
Part number 027490
Product selection
Selector Reference Range Number of pole(s) Number of contact(s)
1 027490 PR 12 1P 2 contacts
2 027491 PR 12 2P 4 contacts
3 027492 PR 12 3P 6 contacts
4 027493 PR 12 4P 8 contacts
5 027495 PR 21 2P 4 contacts
6 027496 PR 40 2P 4 contacts
7 027497 PR 63 2P 4 contacts
Reference
Range
Number of pole(s)
Number of contact(s)
Documentation
Contact the supplier
LEGRAND Global specialist in electrical and digital building infrastructures
LEGRAND
Users Who Downloaded This Product Also Downloaded
Page