DMX³ 2500 - Air circuit breakers from 630 to 2500 A - Draw-out version - lcu 50 kA - 4P

Manufacturer LEGRAND
Description Air circuit breaker DMX³ 2500 - Draw-out version - lcu 50 kA - size 1 - 4P - ln 630 A
Part number 028730
Product selection
Selector Reference Number of poles Breaking capacity Icu 50 kA In
1 028730 4 P 630 A
2 028731 4 P 800 A
3 028732 4 P 1000 A
4 028733 4 P 1250 A
5 028734 4 P 1600 A
6 028735 4 P 2000 A
7 028736 4 P 2500 A
Reference
Number of poles
Breaking capacity Icu 50 kA In
Documentation
Contact the supplier
LEGRAND Global specialist in electrical and digital building infrastructures
LEGRAND