Complete unbalanced mechanical seals LATTYseal U 6810 U6U6V

Manufacturer LATTY
Description Complete unbalanced mechanical seals LATTYseal U 6810 U6U6V, d1 = 018
Part Number 51670
Product selection
CAD Selector Part Number Friction faces d1 nominal h6 d4 mini L3 L4 L5 d6 d7 L6 L8 L
1 51670 made of pure silicon carbide (U6U6) 018 34 21,5 9 2 27 33 5 7,5 30,5
2 50149 made of pure silicon carbide (U6U6) 020 36 21,5 9 2 29 35 5 7,5 30,5
3 50151 made of pure silicon carbide (U6U6) 022 38 21,5 9 2 31 37 5 7,5 30,5
4 50150 made of pure silicon carbide (U6U6) 024 40 23 9,5 2 33 39 5 7,5 32,5
5 50152 made of pure silicon carbide (U6U6) 025 41 24 9,5 2 34 40 5 7,5 33,5
6 19821 made of pure silicon carbide (U6U6) 028 44 23 10,5 2 37 43 5 7 33,5
7 50153 made of pure silicon carbide (U6U6) 030 46 24 10,5 2 39 45 5 7,5 34,5
8 50154 made of pure silicon carbide (U6U6) 032 48 24 10,5 2 42 48 5 7,5 34,5
9 50155 made of pure silicon carbide (U6U6) 033 49 24 10,5 2 42 48 5 7,5 34,5
No CAD available 10 47007 made of pure silicon carbide (U6U6) 035 51 24 10,5 2 44 50 5 7,5 34,5
11 50156 made of pure silicon carbide (U6U6) 038 58 26,5 11,5 2 49 56 6 8,5 38
12 50157 made of pure silicon carbide (U6U6) 040 60 27,5 11,5 2 51 58 6 8,5 39
13 50158 made of pure silicon carbide (U6U6) 043 63 27,5 11,5 2 54 61 6 8,5 39
14 50159 made of pure silicon carbide (U6U6) 045 65 27,5 11,5 2 56 63 6 8,5 39
15 55619 made of pure silicon carbide (U6U6) 048 68 27,5 11,5 2 59 66 6 8,5 39
16 33080 made of pure silicon carbide (U6U6) 050 70 27 13 2,5 62 70 6 8 40
17 55620 made of pure silicon carbide (U6U6) 053 73 27 13 2,5 65 73 6 8 40
18 55621 made of pure silicon carbide (U6U6) 055 75 27 13 2,5 67 75 6 8 40
19 43287 made of pure silicon carbide (U6U6) 060 85 28,5 13,5 2,5 72 80 6 8 42
20 33158 made of pure silicon carbide (U6U6) 063 88 31,5 13,5 2,5 75 83 6 8 45
21 55176 made of pure silicon carbide (U6U6) 065 90 31,5 13,5 2,5 77 85 6 8 45
22 55622 made of pure silicon carbide (U6U6) 070 95 32 15 2,5 83 92 7 8 47
23 49267 made of pure silicon carbide (U6U6) 075 104 32 15 2,5 88 97 7 8,2 47
24 55623 made of pure silicon carbide (U6U6) 080 109 33 15 3 95 105 7 8 48
25 55624 made of pure silicon carbide (U6U6) 085 114 32 16 3 100 110 7 8 48
26 55625 made of pure silicon carbide (U6U6) 090 119 38 16 3 105 115 8 8 54
Part Number
Friction faces
d1 nominal h6
d4 mini
L3
L4
L5
d6
d7
L6
L8
L
Documentation
Contact the supplier
LATTY
LATTY INTERNATONAL