Complete unbalanced mechanical seals LATTYseal U 1212 R U6U6V

Complete unbalanced mechanical seals LATTYseal U 1212 R U6U6V

Manufacturer LATTY
Description Complete unbalanced mechanical seals LATTYseal U 1212 R U6U6V, d1 = 018
Part Number 34989
Product selection
CAD Selector Part Number Friction faces d1 nominal h6 d4 mini L1 L3 L4 L5 d6 d7 d9 L6 L8
No CAD available 1 34989 made of pure silicon carbide , fluoro rubber (FPM), and Right spring or Left spring (R U6U6 V or L U6U6 V) 018 34 28,5 19,5 9 2 27 33 21 5 7,5
No CAD available 2 34895 made of pure silicon carbide , fluoro rubber (FPM), and Right spring or Left spring (R U6U6 V or L U6U6 V) 020 36 29,5 20,5 9 2 29 35 24 5 7,5
No CAD available 3 41069 made of pure silicon carbide , fluoro rubber (FPM), and Right spring or Left spring (R U6U6 V or L U6U6 V) 022 38 31 22 9 2 31 37 26 5 7,5
No CAD available 4 36691 made of pure silicon carbide , fluoro rubber (FPM), and Right spring or Left spring (R U6U6 V or L U6U6 V) 024 40 32,5 23 9,5 2 33 39 28 5 7,5
No CAD available 5 35036 made of pure silicon carbide , fluoro rubber (FPM), and Right spring or Left spring (R U6U6 V or L U6U6 V) 025 41 34 24,5 9,5 2 34 40 29 5 7,5
No CAD available 6 35037 made of pure silicon carbide , fluoro rubber (FPM), and Right spring or Left spring (R U6U6 V or L U6U6 V) 028 44 35,5 25 10,5 2 37 43 33 5 7
No CAD available 7 35038 made of pure silicon carbide , fluoro rubber (FPM), and Right spring or Left spring (R U6U6 V or L U6U6 V) 030 46 35,5 25 10,5 2 39 45 35 5 7,5
No CAD available 8 35039 made of pure silicon carbide , fluoro rubber (FPM), and Right spring or Left spring (R U6U6 V or L U6U6 V) 032 48 39 28,5 10,5 2 42 48 37 5 7,5
No CAD available 9 35040 made of pure silicon carbide , fluoro rubber (FPM), and Right spring or Left spring (R U6U6 V or L U6U6 V) 033 49 39,5 29 10,5 2 42 48 38 5 7,5
No CAD available 10 35041 made of pure silicon carbide , fluoro rubber (FPM), and Right spring or Left spring (R U6U6 V or L U6U6 V) 035 51 39,5 29 10,5 2 44 50 40 5 7,5
No CAD available 11 35042 made of pure silicon carbide , fluoro rubber (FPM), and Right spring or Left spring (R U6U6 V or L U6U6 V) 038 58 42,5 31 11,5 2 49 56 44 6 8,5
No CAD available 12 35043 made of pure silicon carbide , fluoro rubber (FPM), and Right spring or Left spring (R U6U6 V or L U6U6 V) 040 60 45,5 34 11,5 2 51 58 47 6 8,5
No CAD available 13 38260 made of pure silicon carbide , fluoro rubber (FPM), and Right spring or Left spring (R U6U6 V or L U6U6 V) 043 63 49,5 38 11,5 2 54 61 50 6 8,5
No CAD available 14 35044 made of pure silicon carbide , fluoro rubber (FPM), and Right spring or Left spring (R U6U6 V or L U6U6 V) 045 65 51 39,5 11,5 2 56 63 52 6 8,5
No CAD available 15 55385 made of pure silicon carbide , fluoro rubber (FPM), and Right spring or Left spring (R U6U6 V or L U6U6 V) 048 70 57,5 44,5 13 2,5 62 70 58 6 8
No CAD available 16 35045 made of pure silicon carbide , fluoro rubber (FPM), and Right spring or Left spring (R U6U6 V or L U6U6 V) 050 73 59,5 46,5 13 2,5 65 73 61 6 8
No CAD available 17 21345 made of pure silicon carbide , fluoro rubber (FPM), and Right spring or Left spring (R U6U6 V or L U6U6 V) 053 75 62,5 49,5 13 2,5 67 75 64 6 8
No CAD available 18 35046 made of pure silicon carbide , fluoro rubber (FPM), and Right spring or Left spring (R U6U6 V or L U6U6 V) 055 85 66,5 53 13,5 2,5 72 80 69 6 8
No CAD available 19 38261 made of pure silicon carbide , fluoro rubber (FPM), and Right spring or Left spring (R U6U6 V or L U6U6 V) 060 88 67,5 54 13,5 2,5 75 83 72 6 8
No CAD available 20 21346 made of pure silicon carbide , fluoro rubber (FPM), and Right spring or Left spring (R U6U6 V or L U6U6 V) 065 90 67,5 54 13,5 2,5 77 85 74 6 8
No CAD available 21 53490 made of pure silicon carbide , fluoro rubber (FPM), and Right spring or Left spring (R U6U6 V or L U6U6 V) 070 95 69,5 54,5 15 2,5 83 92 80 7 8
No CAD available 22 55558 made of pure silicon carbide , fluoro rubber (FPM), and Right spring or Left spring (R U6U6 V or L U6U6 V) 075 104 70,5 55,5 15 2,5 88 97 85 7 8
No CAD available 23 60227343 made of pure silicon carbide , fluoro rubber (FPM), and Right spring or Left spring (R U6U6 V or L U6U6 V) 080 109 74,5 59,5 15 3 95 105 91 7 8
Part Number
Friction faces
d1 nominal h6
d4 mini
L1
L3
L4
L5
d6
d7
d9
L6
L8
Documentation
Contact the supplier
LATTY
LATTY INTERNATONAL
Users Who Downloaded This Product Also Downloaded
Page