Complete unbalanced mechanical seals LATTYseal U 1110 R BVV

Manufacturer LATTY
Description Complete unbalanced mechanical seals LATTYseal U 1110 R BVV, d1 = 14
Part Number 85369
Product selection
Selector Part Number Friction faces d1 nominal h6 d4 mini L1 L3 L4 L5 d6 d7 d9 L6 L8
1 85369 made of resin-impregnated carbon, pure silicon carbide, fluoro rubber (FPM) (A U6 V) or made of resin-impregnated carbon, aluminium oxide, fluoro rubber (FPM) (B V V) 14 26 25,5 17,5 8 1,5 21 25 17 4 7,5
2 64017 made of resin-impregnated carbon, pure silicon carbide, fluoro rubber (FPM) (A U6 V) or made of resin-impregnated carbon, aluminium oxide, fluoro rubber (FPM) (B V V) 16 28 26,5 18,5 8 1,5 23 27 19 4 7,5
3 85371 made of resin-impregnated carbon, pure silicon carbide, fluoro rubber (FPM) (A U6 V) or made of resin-impregnated carbon, aluminium oxide, fluoro rubber (FPM) (B V V) 18 34 28,5 19,5 9 2 27 33 21 5 7,5
4 85372 made of resin-impregnated carbon, pure silicon carbide, fluoro rubber (FPM) (A U6 V) or made of resin-impregnated carbon, aluminium oxide, fluoro rubber (FPM) (B V V) 20 36 29,5 20,5 9 2 29 35 24 5 7,5
5 85373 made of resin-impregnated carbon, pure silicon carbide, fluoro rubber (FPM) (A U6 V) or made of resin-impregnated carbon, aluminium oxide, fluoro rubber (FPM) (B V V) 22 38 31 22 9 2 31 37 26 5 7,5
6 81628 made of resin-impregnated carbon, pure silicon carbide, fluoro rubber (FPM) (A U6 V) or made of resin-impregnated carbon, aluminium oxide, fluoro rubber (FPM) (B V V) 24 40 32,5 23 9,5 2 33 39 28 5 7,5
7 60072021 made of resin-impregnated carbon, pure silicon carbide, fluoro rubber (FPM) (A U6 V) or made of resin-impregnated carbon, aluminium oxide, fluoro rubber (FPM) (B V V) 25 41 34 24,5 9,5 2 34 40 29 5 7,5
8 53110 made of resin-impregnated carbon, pure silicon carbide, fluoro rubber (FPM) (A U6 V) or made of resin-impregnated carbon, aluminium oxide, fluoro rubber (FPM) (B V V) 28 44 35,5 25 10,5 2 37 43 33 5 7
9 21997 made of resin-impregnated carbon, pure silicon carbide, fluoro rubber (FPM) (A U6 V) or made of resin-impregnated carbon, aluminium oxide, fluoro rubber (FPM) (B V V) 30 46 35,5 25 10,5 2 39 45 35 5 7,5
10 60073007 made of resin-impregnated carbon, pure silicon carbide, fluoro rubber (FPM) (A U6 V) or made of resin-impregnated carbon, aluminium oxide, fluoro rubber (FPM) (B V V) 32 48 39 28,5 10,5 2 42 48 37 5 7,5
11 85374 made of resin-impregnated carbon, pure silicon carbide, fluoro rubber (FPM) (A U6 V) or made of resin-impregnated carbon, aluminium oxide, fluoro rubber (FPM) (B V V) 33 49 39,5 29 10,5 2 42 48 38 5 7,5
12 49588 made of resin-impregnated carbon, pure silicon carbide, fluoro rubber (FPM) (A U6 V) or made of resin-impregnated carbon, aluminium oxide, fluoro rubber (FPM) (B V V) 35 51 39,5 29 10,5 2 44 50 40 5 7,5
13 60074037 made of resin-impregnated carbon, pure silicon carbide, fluoro rubber (FPM) (A U6 V) or made of resin-impregnated carbon, aluminium oxide, fluoro rubber (FPM) (B V V) 38 58 42,5 31 11,5 2 49 56 44 6 8,5
14 60074038 made of resin-impregnated carbon, pure silicon carbide, fluoro rubber (FPM) (A U6 V) or made of resin-impregnated carbon, aluminium oxide, fluoro rubber (FPM) (B V V) 40 60 45,5 34 11,5 2 51 58 47 6 8,5
15 85375 made of resin-impregnated carbon, pure silicon carbide, fluoro rubber (FPM) (A U6 V) or made of resin-impregnated carbon, aluminium oxide, fluoro rubber (FPM) (B V V) 43 63 49,5 38 11,5 2 54 61 50 6 8,5
16 60075046 made of resin-impregnated carbon, pure silicon carbide, fluoro rubber (FPM) (A U6 V) or made of resin-impregnated carbon, aluminium oxide, fluoro rubber (FPM) (B V V) 45 65 51 39,5 11,5 2 56 63 52 6 8,5
17 60075044 made of resin-impregnated carbon, pure silicon carbide, fluoro rubber (FPM) (A U6 V) or made of resin-impregnated carbon, aluminium oxide, fluoro rubber (FPM) (B V V) 50 70 57,5 44,5 13 2,5 62 70 58 6 8
18 85376 made of resin-impregnated carbon, pure silicon carbide, fluoro rubber (FPM) (A U6 V) or made of resin-impregnated carbon, aluminium oxide, fluoro rubber (FPM) (B V V) 53 73 59,5 46,5 13 2,5 65 73 61 6 8
19 66142 made of resin-impregnated carbon, pure silicon carbide, fluoro rubber (FPM) (A U6 V) or made of resin-impregnated carbon, aluminium oxide, fluoro rubber (FPM) (B V V) 55 75 62,5 49,5 13 2,5 67 75 64 6 8
20 85377 made of resin-impregnated carbon, pure silicon carbide, fluoro rubber (FPM) (A U6 V) or made of resin-impregnated carbon, aluminium oxide, fluoro rubber (FPM) (B V V) 60 85 66,5 53 13,5 2,5 72 80 69 6 8
21 85378 made of resin-impregnated carbon, pure silicon carbide, fluoro rubber (FPM) (A U6 V) or made of resin-impregnated carbon, aluminium oxide, fluoro rubber (FPM) (B V V) 63 88 67,5 54 13,5 2,5 75 83 72 6 8
22 82814 made of resin-impregnated carbon, pure silicon carbide, fluoro rubber (FPM) (A U6 V) or made of resin-impregnated carbon, aluminium oxide, fluoro rubber (FPM) (B V V) 65 90 67,5 54 13,5 2,5 77 85 74 6 8
23 85379 made of resin-impregnated carbon, pure silicon carbide, fluoro rubber (FPM) (A U6 V) or made of resin-impregnated carbon, aluminium oxide, fluoro rubber (FPM) (B V V) 70 95 69,5 54,5 15 2,5 83 92 80 7 8
24 85380 made of resin-impregnated carbon, pure silicon carbide, fluoro rubber (FPM) (A U6 V) or made of resin-impregnated carbon, aluminium oxide, fluoro rubber (FPM) (B V V) 75 104 70,5 55,5 15 2,5 88 97 85 7 8
25 85381 made of resin-impregnated carbon, pure silicon carbide, fluoro rubber (FPM) (A U6 V) or made of resin-impregnated carbon, aluminium oxide, fluoro rubber (FPM) (B V V) 80 109 74,5 59,5 15 3 95 105 91 7 8
Part Number
Friction faces
d1 nominal h6
d4 mini
L1
L3
L4
L5
d6
d7
d9
L6
L8
Documentation
Contact the supplier
LATTY
LATTY INTERNATONAL