Complete balanced mechanical seals LATTYseal B 16670 A3 BU6V

Manufacturer LATTY
Description Complete balanced mechanical seals LATTYseal B 16670 A3 BU6V, d1 = 33
Part Number 85265
Product selection
Selector Part Number Friction faces d1 nominal h6 L3 D A
1 85261 made of pure silicon carbide, fluoro rubber (FPM) (U6U6 V) 25 38 41,5 54,5
2 85262 made of pure silicon carbide, fluoro rubber (FPM) (U6U6 V) 28 38 45 57,5
3 85263 made of pure silicon carbide, fluoro rubber (FPM) (U6U6 V) 30 38 46,5 63
4 85264 made of pure silicon carbide, fluoro rubber (FPM) (U6U6 V) 32 38 48 60,5
5 85265 made of pure silicon carbide, fluoro rubber (FPM) (U6U6 V) 33 38 49,3 60,3
6 85266 made of pure silicon carbide, fluoro rubber (FPM) (U6U6 V) 35 38 51 62,5
7 85267 made of pure silicon carbide, fluoro rubber (FPM) (U6U6 V) 38 38 58,2 69,9
8 85268 made of pure silicon carbide, fluoro rubber (FPM) (U6U6 V) 40 38 60,5 73,5
9 85269 made of pure silicon carbide, fluoro rubber (FPM) (U6U6 V) 43 38 64 80
10 85270 made of pure silicon carbide, fluoro rubber (FPM) (U6U6 V) 45 42 67 83
11 85271 made of pure silicon carbide, fluoro rubber (FPM) (U6U6 V) 48 42 70,4 82,6
12 85272 made of pure silicon carbide, fluoro rubber (FPM) (U6U6 V) 50 42 70 89,5
13 74260 made of pure silicon carbide, fluoro rubber (FPM) (U6U6 V) 53 42 73,2 88,9
14 85273 made of pure silicon carbide, fluoro rubber (FPM) (U6U6 V) 55 42 76,5 99
15 85274 made of pure silicon carbide, fluoro rubber (FPM) (U6U6 V) 58 42 85,3 99,2
16 74259 made of pure silicon carbide, fluoro rubber (FPM) (U6U6 V) 60 42 78 99,5
17 85275 made of pure silicon carbide, fluoro rubber (FPM) (U6U6 V) 63 42 83 105
18 85276 made of pure silicon carbide, fluoro rubber (FPM) (U6U6 V) 65 42 86 108,5
19 85277 made of pure silicon carbide, fluoro rubber (FPM) (U6U6 V) 70 42 88 115
Part Number
Friction faces
d1 nominal h6
L3
D
A
Documentation
Contact the supplier
LATTY
LATTY INTERNATONAL