ZGS Gripping cylinder
1

ZGS Gripping cylinder

Product selection
Selector Ø (mm) A (mm) A1 min. (mm) A2 (mm) AF (mm) AM (mm) C (mm) D DA (mm) DD (mm) E (mm) F (mm) G (mm) J (mm) L (mm) M (mm) N Ø O (mm) S (mm) T U (mm) W (mm)
1 18 80 160 A + Stroke 50 10 6.5 M7 x 1/6 17.6 - 103 75 - 3 2 x A + A1 15.5 M3 x 6 3.5 23.5 M3 x 7 30 39
7 25 100 200 A + Stroke 70 13 8.5 G 1/8 x 7.7 25.5 18.5 131 100 50 3.5 2 x A + A1 20 M4 x 7 4.5 33 M4 x 9 42 53
8 32 120 240 A + Stroke 100 16 8.5 G 1/8 x 7.7 31.9 21 171 140 70 4.5 2 x A + A1 25 M5 x 9 5.5 41 M5 x 10 52 65
9 40 150 300 A + Stroke 140 22 13 G 1/4 x 11.7 37.7 29.5 220 180 90 5 2 x A + A1 33 M6 x 10 7 51 M6 x 12 63 79
10 50 180 360 A + Stroke 180 29 13 G 1/4 x 11.7 47.6 37 280 200 110 6.5 2 x A + A1 42 M8 x 12.5 7 63 M8 x 12 78 96
11 63 215 430 A + Stroke 230 40 13 G 3/8 x 11.7 56 44.5 333 280 140 8 2 x A + A1 54 M8 x 15 9 78 M8 x 12 93 113.5
Ø (mm)
A (mm)
A1 min. (mm)
A2 (mm)
AF (mm)
AM (mm)
C (mm)
D
DA (mm)
DD (mm)
E (mm)
F (mm)
G (mm)
J (mm)
L (mm)
M (mm)
N
Ø O (mm)
S (mm)
T
U (mm)
W (mm)
Documentation
Contact the supplier
Lanamatic Linear Motion Cylinder
Lanamatic AG
Lanamatic AG
Users Who Downloaded This Product Also Downloaded
Page