1

Rolled flange bearings for extra heavy loads

Slide bearings-ABB092

Manufacturer LAGERMETALL AB
Description Rolled flange bearings for extra heavy loads, Inner dia. 25, Length 15
Part Number 490-ABB092-2515
Product selection
Selector Part Number Description Inner dia. (mm) D (mm) Length (mm) D1 (mm)
1 490-ABB092-2515 Rolled flange bearings for extra heavy loads, Inner dia. 25, Length 15 25 28 15 35
12 490-ABB092-2525 Rolled flange bearings for extra heavy loads, Inner dia. 25, Length 25 25 28 25 35
19 490-ABB092-3020 Rolled flange bearings for extra heavy loads, Inner dia. 30, Length 20 30 34 20 45
20 490-ABB092-3030 Rolled flange bearings for extra heavy loads, Inner dia. 30, Length 30 30 34 30 45
21 490-ABB092-3520 Rolled flange bearings for extra heavy loads, Inner dia. 35, Length 20 35 39 20 50
22 490-ABB092-3530 Rolled flange bearings for extra heavy loads, Inner dia. 35, Length 30 35 39 30 50
23 490-ABB092-4025 Rolled flange bearings for extra heavy loads, Inner dia. 40, Length 25 40 44 25 55
24 490-ABB092-4040 Rolled flange bearings for extra heavy loads, Inner dia. 40, Length 40 40 44 40 55
25 490-ABB092-4530 Rolled flange bearings for extra heavy loads, Inner dia. 45, Length 30 45 50 30 60
2 490-ABB092-4545 Rolled flange bearings for extra heavy loads, Inner dia. 45, Length 45 45 50 45 60
3 490-ABB092-4550 Rolled flange bearings for extra heavy loads, Inner dia. 45, Length 50 45 50 50 60
4 490-ABB092-5030 Rolled flange bearings for extra heavy loads, Inner dia. 50, Length 30 50 55 30 65
5 490-ABB092-5050 Rolled flange bearings for extra heavy loads, Inner dia. 50, Length 50 50 55 50 65
6 490-ABB092-5530 Rolled flange bearings for extra heavy loads, Inner dia. 55, Length 30 55 60 30 70
7 490-ABB092-5550 Rolled flange bearings for extra heavy loads, Inner dia. 55, Length 50 55 60 50 70
8 490-ABB092-6030 Rolled flange bearings for extra heavy loads, Inner dia. 60, Length 30 60 65 30 75
9 490-ABB092-6035 Rolled flange bearings for extra heavy loads, Inner dia. 60, Length 35 60 65 35 75
10 490-ABB092-6060 Rolled flange bearings for extra heavy loads, Inner dia. 60, Length 60 60 65 60 75
11 490-ABB092-6530 Rolled flange bearings for extra heavy loads, Inner dia. 65, Length 30 65 70 30 80
13 490-ABB092-6560 Rolled flange bearings for extra heavy loads, Inner dia. 65, Length 60 65 70 60 80
14 490-ABB092-7040 Rolled flange bearings for extra heavy loads, Inner dia. 70, Length 40 70 75 40 85
15 490-ABB092-7070 Rolled flange bearings for extra heavy loads, Inner dia. 70, Length 70 70 75 70 85
16 490-ABB092-7540 Rolled flange bearings for extra heavy loads, Inner dia. 75, Length 40 75 80 40 90
17 490-ABB092-7570 Rolled flange bearings for extra heavy loads, Inner dia. 75, Length 70 75 80 70 90
18 490-ABB092-8040 Rolled flange bearings for extra heavy loads, Inner dia. 80, Length 40 80 85 40 100
Part Number
Description
Inner dia. (mm)
D (mm)
Length (mm)
D1 (mm)
Documentation
Contact the supplier
LAGERMETALL AB Lagermetall is a solid partner to the manufacturing industry since 1979. We deliver a wide variety of bronze alloys, bearings and other slide elements with high quality, fast deliveries along with a high service level.
LAGERMETALL AB