Heavy Duty Modular Horizontal Pneumatic Toggle Clamp.

Heavy Duty Modular Horizontal Pneumatic Toggle Clamp. Cilinder and mount not included.

Manufacturer KUKAMET
Description Size:4 Heavy Duty Modular Horizontal Pneumatic Toggle Clamp.
Part number 681-4-M
Mass 2800 g
Material Forged Steel
Excerted Force 2500 N
Product selection
Selector Part number Description Mass (g) Material Excerted Force (N)
1 681-4-M Size:4 Heavy Duty Modular Horizontal Pneumatic Toggle Clamp. 2800 Forged Steel 2500
2 681-6-M Size:6 Heavy Duty Modular Horizontal Pneumatic Toggle Clamp. 4600 Forged Steel 4000
3 681-8-M Size:8 Heavy Duty Modular Horizontal Pneumatic Toggle Clamp. 11300 Forged Steel 6500
Part number
Description
Mass (g)
Material
Excerted Force (N)
Documentation
Contact the supplier
KUKAMET Manufacturer of Toggle Clamp
Kursunel Kalip Mak. Metal ve Sac Isleme SAN.TIC.LTD.STI
Users Who Downloaded This Product Also Downloaded
Page