Push-pull type Pneumatic Toggle Clamp on horizontal mounting base

Push-pull type Pneumatic Toggle Clamp on horizontal mounting base and front tied cilinder

Manufacturer KUKAMET
Description Size:3 Push-pull type Pneumaric Toggle Clamp on horizontal mounting base
Part number 661-3-Q12
Mass 860 g
Material Galvanized Steel
Excerted Force 2500 N
Push Rod Diameter 12 mm
Operating pressure 6 bar
Product selection
Selector Part number Description Mass (g) Material Excerted Force (N) Push Rod Diameter (mm) Operating pressure (bar)
1 661-3-Q12 Size:3 Push-pull type Pneumaric Toggle Clamp on horizontal mounting base 860 Galvanized Steel 2500 12 6
2 661-3-Q14 Size:3 Push-pull type Pneumaric Toggle Clamp on horizontal mounting base 1010 Galvanized Steel 2500 14 6
3 661-4-Q16 Size:4 Push-pull type Pneumaric Toggle Clamp on horizontal mounting base 1800 Galvanized Steel 4500 16 6
4 661-4-Q18 Size:4 Push-pull type Pneumaric Toggle Clamp on horizontal mounting base 1830 Galvanized Steel 4500 18 6
5 661-5-Q20 Size:5 Push-pull type Pneumaric Toggle Clamp on horizontal mounting base 3220 Galvanized Steel 7500 20 6
Part number
Description
Mass (g)
Material
Excerted Force (N)
Push Rod Diameter (mm)
Operating pressure (bar)
Documentation
Contact the supplier
KUKAMET Manufacturer of Toggle Clamp
Kursunel Kalip Mak. Metal ve Sac Isleme SAN.TIC.LTD.STI
Users Who Downloaded This Product Also Downloaded
Page