Latch Toggle Clamp with C hook on vertical mounting base

Latch Toggle Clamp with C hook on vertical mounting base. Flat model. C hook and stretcher included.

Manufacturer KUKAMET
Description Size:3 Latch Toggle Clamp with C hook on vertical mounting base
Part number 413-3
Mass 285 g
Material Galvanized Steel
Exerted Force 2000 N
Product selection
Selector Part number Description Mass (g) Material Exerted Force (N)
1 413-3 Size:3 Latch Toggle Clamp with C hook on vertical mounting base 285 Galvanized Steel 2000
Part number
Description
Mass (g)
Material
Exerted Force (N)
Documentation
Contact the supplier
KUKAMET Manufacturer of Toggle Clamp
Kursunel Kalip Mak. Metal ve Sac Isleme SAN.TIC.LTD.STI