Pneumatic Swing Clamp-Flanged

Double acting pneumatic Swing Clamp

Manufacturer KUKAMET
Description Size:25 Pneumatic Swing Clamp-Flanged
Part number 6014-25R
Mass 500 g
Material Aluminum
Excerted Force 170 N
Operating Pressure 6 bar
Product selection
Selector Part number Description Mass (g) Material Excerted Force (N) Operating Pressure (bar)
1 6014-25R Size:25 Pneumatic Swing Clamp-Flanged 500 Aluminum 170 6
2 6014-25L Size:25 Pneumatic Swing Clamp-Flanged 500 Aluminum 170 6
3 6014-32R Size:32 Pneumatic Swing Clamp-Flanged 700 Aluminum 270 6
4 6014-32L Size:32 Pneumatic Swing Clamp-Flanged 700 Aluminum 270 6
5 6014-40R Size:40 Pneumatic Swing Clamp-Flanged 800 Aluminum 450 6
6 6014-40L Size:40 Pneumatic Swing Clamp-Flanged 800 Aluminum 450 6
7 6014-50R Size:50 Pneumatic Swing Clamp-Flanged 920 Aluminum 700 6
8 6014-50L Size:50 Pneumatic Swing Clamp-Flanged 920 Aluminum 700 6
Part number
Description
Mass (g)
Material
Excerted Force (N)
Operating Pressure (bar)
Documentation
Contact the supplier
KUKAMET Manufacturer of Toggle Clamp
Kursunel Kalip Mak. Metal ve Sac Isleme SAN.TIC.LTD.STI