Squeeze action Toggle Clamp with vertical base

Squeeze action Toggle Clamp with vertical base and adjustable spindel

Manufacturer KUKAMET
Description Size:2 Squeeze action Toggle Clamp with vertical base
Part number 821-2
Mass 810 g
Material Galvanized Steel
Excerted Force 3500 N
Product selection
Selector Part number Description Mass (g) Material Excerted Force (N)
1 821-2 Size:2 Squeeze action Toggle Clamp with vertical base 810 Galvanized Steel 3500
Part number
Description
Mass (g)
Material
Excerted Force (N)
Documentation
Contact the supplier
KUKAMET Manufacturer of Toggle Clamp
Kursunel Kalip Mak. Metal ve Sac Isleme SAN.TIC.LTD.STI