Modular vertical Toggle Clamp on adjustable mounting base

Modular vertical Toggle Clamp on adjustable mounting base

Modular vertical Toggle Clamp on adjustable mounting base. Various grip and spindel options are available separately.

Manufacturer KUKAMET
Description Size:2 Modular vertical Toggle Clamp on adjustable mounting base
Part number 232-2
Mass 200 g
Material Forged Steel
Exerted Force 2500 N
Product selection
Selector Part number Description Mass (g) Material Exerted Force (N)
1 232-2 Size:2 Modular vertical Toggle Clamp on adjustable mounting base 200 Forged Steel 2500
2 232-4 Size:4 Modular vertical Toggle Clamp on adjustable mounting base 830 Forged Steel 7000
3 232-6 Size:6 Modular vertical Toggle Clamp on adjustable mounting base 1600 Forged Steel 11000
Part number
Description
Mass (g)
Material
Exerted Force (N)
Documentation
Contact the supplier
KUKAMET Manufacturer of Toggle Clamp
Kursunel Kalip Mak. Metal ve Sac Isleme SAN.TIC.LTD.STI
Users Who Downloaded This Product Also Downloaded
Page