Vertical Toggle Clamp with solid arm on vertical mounting base and with safety lock

Same as 212-D series with the addition of a safety lock, for use in high vibration environments.

Manufacturer KUKAMET
Description Size:1 Vertical Toggle Clamp with solid arm on vertical mounting base and with safety lock
Part number 212-1-D-L
Mass 125 g
Material Galvanized Steel
Excerted Force 750 N
Product selection
Selector Part number Description Mass (g) Material Excerted Force (N)
1 212-1-D-L Size:1 Vertical Toggle Clamp with solid arm on vertical mounting base and with safety lock 125 Galvanized Steel 750
2 212-2-D-L Size:2 Vertical Toggle Clamp with solid arm on vertical mounting base and with safety lock 210 Galvanized Steel 1200
3 212-3-D-L Size:3 Vertical Toggle Clamp with solid arm on vertical mounting base and with safety lock 370 Galvanized Steel 2000
4 212-4-D-L Size:4 Vertical Toggle Clamp with solid arm on vertical mounting base and with safety lock 785 Galvanized Steel 3000
5 212-5-D-L Size:5 Vertical Toggle Clamp with solid arm on vertical mounting base and with safety lock 1370 Galvanized Steel 4500
Part number
Description
Mass (g)
Material
Excerted Force (N)
Documentation
Contact the supplier
KUKAMET Manufacturer of Toggle Clamp
Kursunel Kalip Mak. Metal ve Sac Isleme SAN.TIC.LTD.STI