Vertical Toggle Clamp with solid arm on horizontal mounting base

Vertical Toggle Clamp with solid arm on horizontal mounting base and oil resistant silicon grip. Different grip and spindel options are available separately. Also available in all black suited for optical measurement.

Manufacturer KUKAMET
Description Size:1 Vertical Toggle Clamp with solid arm on horizontal mounting base
Part number 211-1-D
Mass 125 g
Material Galvanized Steel
Exerted Force 750 N
Product selection
Selector Part number Description Mass (g) Material Exerted Force (N)
1 211-1-D Size:1 Vertical Toggle Clamp with solid arm on horizontal mounting base 125 Galvanized Steel 750
2 211-2-D Size:2 Vertical Toggle Clamp with solid arm on horizontal mounting base 210 Galvanized Steel 1200
3 211-3-D Size:3 Vertical Toggle Clamp with solid arm on horizontal mounting base 370 Galvanized Steel 2000
4 211-4-D Size:4 Vertical Toggle Clamp with solid arm on horizontal mounting base 785 Galvanized Steel 3000
5 211-5-D Size:5 Vertical Toggle Clamp with solid arm on horizontal mounting base 1370 Galvanized Steel 4500
Part number
Description
Mass (g)
Material
Exerted Force (N)
Documentation
Contact the supplier
KUKAMET Manufacturer of Toggle Clamp
Kursunel Kalip Mak. Metal ve Sac Isleme SAN.TIC.LTD.STI