Squeeze action Toggle Clamp

Squeeze action Toggle Clamp with horizontal base and adjustable spindel

Manufacturer KUKAMET
Description Size:1 Squeeze action Toggle Clamp with horizontal base
Part number 811-1
Mass 700 g
Material Galvanized Steel
Excerted Force 1000 N
Product selection
Selector Part number Description Mass (g) Material Excerted Force (N)
1 811-1 Size:1 Squeeze action Toggle Clamp with horizontal base 700 Galvanized Steel 1000
2 811-2 Size:2 Squeeze action Toggle Clamp with horizontal base 1060 Galvanized Steel 3500
3 811-3 Size:3 Squeeze action Toggle Clamp with horizontal base 1600 Galvanized Steel 4000
Part number
Description
Mass (g)
Material
Excerted Force (N)
Documentation
Contact the supplier
KUKAMET Manufacturer of Toggle Clamp
Kursunel Kalip Mak. Metal ve Sac Isleme SAN.TIC.LTD.STI