Pneumatic Combination Clamp

Pneumatic Combination Clamp on horizontal mounting base and front tied cilinder.

Manufacturer KUKAMET
Description Size:1 Pneumatic Combination Clamps on Horizontal mounting base
Part number 691-1
Mass 641 g
Material Galvanized Steel
Excerted Force 300 N
Operating Pressure 6 bar
Product selection
Selector Part number Description Mass (g) Material Excerted Force (N) Operating Pressure (bar)
1 691-1 Size:1 Pneumatic Combination Clamps on Horizontal mounting base 641 Galvanized Steel 300 6
2 691-2 Size:2 Pneumatic Combination Clamps on Horizontal mounting base 1173 Galvanized Steel 500 6
3 691-3 Size:3 Pneumatic Combination Clamps on Horizontal mounting base 2440 Galvanized Steel 1500 6
Part number
Description
Mass (g)
Material
Excerted Force (N)
Operating Pressure (bar)
Documentation
Contact the supplier
KUKAMET Manufacturer of Toggle Clamp
Kursunel Kalip Mak. Metal ve Sac Isleme SAN.TIC.LTD.STI
Users Who Downloaded This Product Also Downloaded
Page