Latch Toggle Clamp on Vertical mounting base

Latch Toggle Clamp on Vertical mounting base. U hook and stretcher included.

Manufacturer KUKAMET
Description Size:1 Latch Toggle Clamp on Vertical mounting base.
Part number 312-1
Mass 135 g
Material Galvanized Steel
Exerted Force 1000 N
Product selection
Selector Part number Description Mass (g) Material Exerted Force (N)
1 312-1 Size:1 Latch Toggle Clamp on Vertical mounting base. 135 Galvanized Steel 1000
2 312-2 Size:2 Latch Toggle Clamp on Vertical mounting base. 175 Galvanized Steel 1500
3 312-3 Size:3 Latch Toggle Clamp on Vertical mounting base. 335 Galvanized Steel 2200
4 312-4 Size:4 Latch Toggle Clamp on Vertical mounting base. 815 Galvanized Steel 7000
5 312-5 Size:5 Latch Toggle Clamp on Vertical mounting base. 1185 Galvanized Steel 10000
Part number
Description
Mass (g)
Material
Exerted Force (N)
Documentation
Contact the supplier
KUKAMET Manufacturer of Toggle Clamp
Kursunel Kalip Mak. Metal ve Sac Isleme SAN.TIC.LTD.STI