Horizontal Toggle Clamp with Vertical mounting base and safety lock

Same as 112 series with the addition of a safety lock, for use in high vibration environments.

Manufacturer KUKAMET
Description Size:1 Horizontal Toggle Clamp with vertical mounting base and safety lock
Part number 112-1-L
Mass 125 g
Material Galvanized Steel
Excerted Force 850 N
Product selection
Selector Part number Description Mass (g) Material Excerted Force (N)
1 112-1-L Size:1 Horizontal Toggle Clamp with vertical mounting base and safety lock 125 Galvanized Steel 850
2 112-2-L Size:2 Horizontal Toggle Clamp with vertical mounting base and safety lock 225 Galvanized Steel 1000
3 112-3-L Size:3 Horizontal Toggle Clamp with vertical mounting base and safety lock 340 Galvanized Steel 2300
4 112-4-L Size:4 Horizontal Toggle Clamp with vertical mounting base and safety lock 810 Galvanized Steel 3500
5 112-5-L Size:5 Horizontal Toggle Clamp with vertical mounting base and safety lock 1520 Galvanized Steel 4500
Part number
Description
Mass (g)
Material
Excerted Force (N)
Documentation
Contact the supplier
KUKAMET Manufacturer of Toggle Clamp
Kursunel Kalip Mak. Metal ve Sac Isleme SAN.TIC.LTD.STI