Horizontal Toggle Clamp with solid arm on vertical mounting base and with safety lock

Same as 112-D series with the addition of a safety lock, for use in high vibration environments.

Manufacturer KUKAMET
Description Size:1 Horizontal Toggle Clamp with solid arm on vertical mounting base and with safety lock
Part number 112-1-D-L
Mass 100 g
Material Galvanized Steel
Excerted Force 850 N
Product selection
Selector Part number Description Mass (g) Material Excerted Force (N)
1 112-1-D-L Size:1 Horizontal Toggle Clamp with solid arm on vertical mounting base and with safety lock 100 Galvanized Steel 850
2 112-2-D-L Size:2 Horizontal Toggle Clamp with solid arm on vertical mounting base and with safety lock 200 Galvanized Steel 1000
3 112-3-D-L Size:3 Horizontal Toggle Clamp with solid arm on vertical mounting base and with safety lock 300 Galvanized Steel 2300
4 112-4-D-L Size:4 Horizontal Toggle Clamp with solid arm on vertical mounting base and with safety lock 730 Galvanized Steel 3500
5 112-5-D-L Size:5 Horizontal Toggle Clamp with solid arm on vertical mounting base and with safety lock 1400 Galvanized Steel 4500
Part number
Description
Mass (g)
Material
Excerted Force (N)
Documentation
Contact the supplier
KUKAMET Manufacturer of Toggle Clamp
Kursunel Kalip Mak. Metal ve Sac Isleme SAN.TIC.LTD.STI