Double spindel Holder

Double spindel Holder wit 2 silicon spindels

Manufacturer KUKAMET
Description Size:1 Double Spindel holder
Part number 931-1
Material Galvanized Steel
Product selection
Selector Part number Description Material
1 931-1 Size:1 Double Spindel holder Galvanized Steel
2 931-2 Size:2 Double Spindel holder Galvanized Steel
3 931-3 Size:3 Double Spindel holder Galvanized Steel
4 931-4 Size:4 Double Spindel holder Galvanized Steel
5 931-5 Size:5 Double Spindel holder Galvanized Steel
Part number
Description
Material
Documentation
Contact the supplier
KUKAMET Manufacturer of Toggle Clamp
Kursunel Kalip Mak. Metal ve Sac Isleme SAN.TIC.LTD.STI