Horizontal Toggle Clamp with Solid arm on horizontal mounting base

Horizontal Toggle Clamp with Solid arm on horizontal mounting base and oil resistant silicon grip. Different grip and spindel options are available separately.

Manufacturer KUKAMET
Description Size: 1 Horizontal Toggle Clamp with Solid arm on horizontal mounting base
Part number 111-1-D
Mass 100 g
Material Galvanized Steel
Product selection
Selector Part number Description Mass (g) Material Exerted Force (N)
1 111-1-D Size: 1 Horizontal Toggle Clamp with Solid arm on horizontal mounting base 100 Galvanized Steel 850
2 111-2-D Size: 2 Horizontal Toggle Clamp with Solid arm on horizontal mounting base 200 Galvanized Steel 1000
3 111-3-D Size: 3 Horizontal Toggle Clamp with Solid arm on horizontal mounting base 300 Galvanized Steel 2300
4 111-4-D Size: 4 Horizontal Toggle Clamp with Solid arm on horizontal mounting base 730 Galvanized Steel 3500
5 111-5-D Size: 5 Horizontal Toggle Clamp with Solid arm on horizontal mounting base 1400 Galvanized Steel 4500
Part number
Description
Mass (g)
Material
Exerted Force (N)
Documentation
Contact the supplier
KUKAMET Manufacturer of Toggle Clamp
Kursunel Kalip Mak. Metal ve Sac Isleme SAN.TIC.LTD.STI