251 Compact Vertical Toggle Clamp

Horizontal Compact Vertical Toggle Clamp

 
Manufacturer KUKAMET
Description 251-2 Horizontal Compact Vertical Toggle Clamp
Part Number 251-2
Excerting Force (N) 470
Angle (°) 90
Holding Capacity (N) 700
Part_Number_ProductPage_URL https://kukamet.com.tr/urunler/251
Weight (g) 68
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Toggle clamp is available in all black.

Stainless rivets (304 quality) and heat treated bushing.

High- quality steel sheet parts are galvanized.

Dimensions and technical data are subject to change without notice.

Contact the supplier

KUKAMET

KUKAMET

Manufacturer of Toggle Clamp

Google Map