142 Heavy Duty Horizontal Toggle Clamps

Vertical Heavy Duty Horizontal Toggle Clamps

 
Manufacturer KUKAMET
Description 142-4 Vertical Heavy Duty Horizontal Toggle Clamps
Part Number 142-4
Excerting Force (N) 1750
Angle (°) 90
Holding Capacity (N) 2600
Part_Number_ProductPage_URL https://kukamet.com.tr/urunler/142
Weight (g) 510
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Stainless rivets (304 quality) and heat treated bushing.

High- quality steel sheet parts are galvanized.

Not be harmful to healty polyurethane handles are ergonomic, easy grabbing and resistant to oil and break.

Dimensions and technical data are subject to change without notice.

Contact the supplier

KUKAMET

KUKAMET

Manufacturer of Toggle Clamp

Google Map