112 Horizontal Toggle Clamps

Vertical Horizontal Toggle Clamps

 
Manufacturer KUKAMET
Description 112-0-M Vertical Horizontal Toggle Clamps
Part Number 112-0-M
Excerting Force (N) 450
Holding Capacity (N) 520
Part_Number_ProductPage_URL https://kukamet.com.tr/urunler/112
Squeeze screw M4x25
Weight (g) 44
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Toggle clamp is available in all black.

Stainless rivets (304 quality) and heat treated bushing.

High- quality steel sheet parts are galvanized.

Not be harmful to healty polyurethane handles are ergonomic, easy grabbing and resistant to oil and break.

Dimensions and technical data are subject to change without notice.

Contact the supplier

KUKAMET

KUKAMET

Manufacturer of Toggle Clamp

Google Map