GEARex DA 90 Ø350 Ø350

Manufacturer KTR
Description GEARex DA 90 Ø350 Ø350
Part Number GEARex DA 90
Product selection
Selector Part Number Description Nominal Torque - N.m Max speed - tr/min L. - mm Max boring - mm Angular misalignment - Degre Radial misalignment - mm
1 GEARex DA 90 GEARex DA 90 Ø350 Ø350 290000 1700 623 350 1 3
Part Number
Description
Nominal Torque - N.m
Max speed - tr/min
L. - mm
Max boring - mm
Angular misalignment - Degre
Radial misalignment - mm
Documentation
Contact the supplier
KTR Power transmission
KTR Kupplungstechnik GmbH