GEARex DA 120 Ø450 Ø450

Manufacturer KTR
Description GEARex DA 120 Ø450 Ø450
Part Number GEARex DA 120
Product selection
Selector Part Number Description Nominal Torque - N.m Max speed - tr/min L. - mm Max boring - mm Angular misalignment - Degre Radial misalignment - mm
1 GEARex DA 120 GEARex DA 120 Ø450 Ø450 620000 1350 864 450 1 5,5
Part Number
Description
Nominal Torque - N.m
Max speed - tr/min
L. - mm
Max boring - mm
Angular misalignment - Degre
Radial misalignment - mm
Documentation
Contact the supplier
KTR Power transmission
KTR Kupplungstechnik GmbH