GEARex DA 110 Ø420 Ø420

Manufacturer KTR
Description GEARex DA 110 Ø420 Ø420
Part Number GEARex DA 110
Product selection
Selector Part Number Description Nominal Torque - N.m Max speed - tr/min L. - mm Max boring - mm Angular misalignment - Degre Radial misalignment - mm
1 GEARex DA 110 GEARex DA 110 Ø420 Ø420 480000 1450 720 420 1 4,4
Part Number
Description
Nominal Torque - N.m
Max speed - tr/min
L. - mm
Max boring - mm
Angular misalignment - Degre
Radial misalignment - mm
Documentation
Contact the supplier
KTR Power transmission
KTR Kupplungstechnik GmbH