Straight bevel gears - Transmission 1:4

Manufacturer KREMP
Description Straight Bevel Gears - Transmission 1 : 4
Part number 10 Kg 15i 14
Product selection
Selector Module - Number of teeth Description Tip circle Reference circle Number of teeth Facewidth Nave dia Length of nave Length overall Bore hole Deposit No. Locating distance Material
1 1 - 15 Straight Bevel Gears - Transmission 1 : 4 16.94 15 15 8 12 8 16 6 10 Kg 15i 14 38.05 Steel ETG 100/88
2 1 - 60 Straight Bevel Gears - Transmission 1 : 4 60.48 60 60 8 20 8 16 10 10 Kg 60i 14 20.84 Steel ETG 100/88
3 1.5 - 15 Straight Bevel Gears - Transmission 1 : 4 25.41 22.5 15 12 18 12 24 8 15 Kg 15i 14 57.07 Steel ETG 100/88
4 1.5 - 60 Straight Bevel Gears - Transmission 1 : 4 90.72 90 60 12 30 12 24 16 15 Kg 60i 14 31.26 Steel ETG 100/88
Module - Number of teeth
Description
Tip circle
Reference circle
Number of teeth
Facewidth
Nave dia
Length of nave
Length overall
Bore hole
Deposit No.
Locating distance
Material
Contact the supplier
KREMP Stock-Gears
Christian Kremp GmbH + Co. KG