5

LMZ1236

Manufacturer KOWA
Description 1/1.8", 30x HD-Multi-Megapixel zoom lens, 12-360mm, F2.6, C-mount, 3-Motor Version
Part Number LMZ1236M3-XF
Product selection
Selector Part Number Description Series Sensor size Image Circle (mm) Focal length Mechanical Dimension Focusing at infinity (mm) Front to camera Mechanical Dimension (mm) Focusing at close focus Front to camera
1 LMZ1236M3-XF 1/1.8", 30x HD-Multi-Megapixel zoom lens, 12-360mm, F2.6, C-mount, 3-Motor Version LMZ1236 1/1.8" 9 12 - 360 269 269
2 LMZ1236M3P-XF 1/1.8", 30x HD-Multi-Megapixel zoom lens, 12-360mm, F2.6, C-mount, 3-Motor Version with Preset LMZ1236 1/1.8" 9 12 - 360 269 269
3 LMZ1236AMDC-XF 1/1.8", 30x HD-Multi-Megapixel zoom lens, 12-360mm, F2.6, C-mount, DC-Iris Version LMZ1236 1/1.8" 9 12 - 360 269 269
7 LMZ1236AMPDC-XF 1/1.8", 30x HD-Multi-Megapixel zoom lens, 12-360mm, F2.6, C-mount, DC-Iris Version with Preset LMZ1236 1/1.8" 9 12 - 360 269 269
8 LMZ1236AMPDC-XFAF 1/1.8", 30x HD-Multi-Megapixel zoom lens, 12-360mm, F2.6, C-mount, DC-Iris Version with Auto-Focus LMZ1236 1/1.8" 9 12 - 360 269 269
Part Number
Description
Series
Sensor size
Image Circle (mm)
Focal length
Mechanical Dimension Focusing at infinity (mm) Front to camera
Mechanical Dimension (mm) Focusing at close focus Front to camera
Contact the supplier
KOWA Industrial Lenses
Kowa Optimed Deutschland GmbH