3

LMZ14500

Manufacturer KOWA
Description 1/1.8", 36x HD-Multi-Megapixel zoom lens, 14-500mm, F2.9, C-mount, IR-corrected, DC-Iris Version
Part Number LMZ14500AMDC-IR
Product selection
Selector Part Number Description Series Sensor size Image Circle (mm) Focal length Mechanical Dimension Focusing at infinity (mm) Front to camera Mechanical Dimension (mm) Focusing at close focus Front to camera
1 LMZ14500AMDC-IR 1/1.8", 36x HD-Multi-Megapixel zoom lens, 14-500mm, F2.9, C-mount, IR-corrected, DC-Iris Version LMZ14500 1/1.8" 9 14 - 500 290.6 290.6
2 LMZ14500AMPDC-IR 1/1.8", 36x HD-Multi-Megapixel zoom lens, 14-500mm, F2.9, C-mount, IR-corrected, DC-Iris Version with Preset LMZ14500 1/1.8" 9 14 - 500 290.6 290.6
3 LMZ14500AMPDC-IRAF 1/1.8", 36x HD-Multi-Megapixel zoom lens, 14-500mm, F2.9, C-mount, IR-corrected, DC-Iris Version with Auto-Focus LMZ14500 1/1.8" 9 14 - 500 290.6 290.6
Part Number
Description
Series
Sensor size
Image Circle (mm)
Focal length
Mechanical Dimension Focusing at infinity (mm) Front to camera
Mechanical Dimension (mm) Focusing at close focus Front to camera
Contact the supplier
KOWA Industrial Lenses
Kowa Optimed Deutschland GmbH