7

FC

Manufacturer KOWA
Description 1.1" Megapixel, fixed focal length lens, Wide-band Multi-Coating, locking screws, metal housing, up to 3.1µm resolution, C-mount
Part Number LM50FC
Product selection
Selector Part Number Description Series Sensor size Image Circle (mm) Focal length Resolution / Pixel size (µm) Mechanical Dimension Focusing at infinity (mm) Front to camera Mechanical Dimension (mm) Focusing at close focus Front to camera
1 LM6FC 1.1" Megapixel, fixed focal length lens, Wide-band Multi-Coating, locking screws, metal housing, up to 3.1µm resolution, C-mount FC 1.1" 17.6 6 3.1 79.1 79.1
2 LM8FC 1.1" Megapixel, fixed focal length lens, Wide-band Multi-Coating, locking screws, metal housing, up to 3.1µm resolution, C-mount FC 1.1" 17.6 8.5 3.1 73.3 73.3
3 LM12FC 1.1" Megapixel, fixed focal length lens, Wide-band Multi-Coating, locking screws, metal housing, up to 3.1µm resolution, C-mount FC 1.1" 17.6 12 3.1 73.8 71.7
4 LM16FC 1.1" Megapixel, fixed focal length lens, Wide-band Multi-Coating, locking screws, metal housing, up to 3.1µm resolution, C-mount FC 1.1" 17.6 16 3.1 65.7 65.5
5 LM25FC 1.1" Megapixel, fixed focal length lens, Wide-band Multi-Coating, locking screws, metal housing, up to 3.1µm resolution, C-mount FC 1.1" 17.6 25 3.1 67.9 69.4
6 LM35FC 1.1" Megapixel, fixed focal length lens, Wide-band Multi-Coating, locking screws, metal housing, up to 3.1µm resolution, C-mount FC 1.1" 17.6 35 3.1 66.0 66.0
7 LM50FC 1.1" Megapixel, fixed focal length lens, Wide-band Multi-Coating, locking screws, metal housing, up to 3.1µm resolution, C-mount FC 1.1" 17.6 50 3.1 74.5 74.5
Part Number
Description
Series
Sensor size
Image Circle (mm)
Focal length
Resolution / Pixel size (µm)
Mechanical Dimension Focusing at infinity (mm) Front to camera
Mechanical Dimension (mm) Focusing at close focus Front to camera
Documentation
Contact the supplier
KOWA Industrial Lenses
Kowa Optimed Deutschland GmbH