6

HC-SW

Manufacturer KOWA
Description 1" SWIR lens (800nm - 1.900nm), fixed focal length lens, locking screws, metal housing, C-mount
Part Number LM12HC-SW
Product selection
Selector Part Number Description Series Sensor size Image Circle (mm) Focal length Resolution / Pixel size (µm) Mechanical Dimension Focusing at infinity (mm) Front to camera Mechanical Dimension (mm) Focusing at close focus Front to camera
1 LM8HC-SW 1" SWIR lens (800nm - 1.900nm), fixed focal length lens, locking screws, metal housing, C-mount HC-SW 1" 16 8 5 58.0 59.3
2 LM12HC-SW 1" SWIR lens (800nm - 1.900nm), fixed focal length lens, locking screws, metal housing, C-mount HC-SW 1" 16 12,5 5 51.5 52.8
3 LM16HC-SW 1" SWIR lens (800nm - 1.900nm), fixed focal length lens, locking screws, metal housing, C-mount HC-SW 1" 16 16 5 52.9 54.2
4 LM25HC-SW 1" SWIR lens (800nm - 1.900nm), fixed focal length lens, locking screws, metal housing, C-mount HC-SW 1" 16 25 5 43.0 48.4
5 LM35HC-SW 1" SWIR lens (800nm - 1.900nm), fixed focal length lens, locking screws, metal housing, C-mount HC-SW 1" 16 35 5 43.0 48.4
6 LM50HC-SW 1" SWIR lens (800nm - 1.900nm), fixed focal length lens, locking screws, metal housing, C-mount HC-SW 1" 16 50 5 48.0 54.4
Part Number
Description
Series
Sensor size
Image Circle (mm)
Focal length
Resolution / Pixel size (µm)
Mechanical Dimension Focusing at infinity (mm) Front to camera
Mechanical Dimension (mm) Focusing at close focus Front to camera
Documentation
Contact the supplier
KOWA Industrial Lenses
Kowa Optimed Deutschland GmbH