8

HC

Manufacturer KOWA
Description 1" Megapixel, fixed focal length lens, locking screws, metal housing, up to 5µm resolution, C-mount
Part Number LM35HC
Product selection
Selector Part Number Description Series Sensor size Image Circle (mm) Focal length Resolution / Pixel size (µm) Mechanical Dimension Focusing at infinity (mm) Front to camera Mechanical Dimension (mm) Focusing at close focus Front to camera
1 LM4HC 1" 4.7mm/F2.4 Manual Iris, High Resolution, C-Mount lens HC 1" 16 4,7 5 64.7 64.1
2 LM6HC 1" Megapixel, fixed focal length lens, locking screws, metal housing, up to 5µm resolution, C-mount HC 1" 16 6 5 56.2 56.6
3 LM8HC 1" Megapixel, fixed focal length lens, locking screws, metal housing, up to 5µm resolution, C-mount HC 1" 16 8 5 58.0 59.3
4 LM12HC 1" Megapixel, fixed focal length lens, locking screws, metal housing, up to 5µm resolution, C-mount HC 1" 16 12,5 5 51.5 52.8
5 LM16HC 1" Megapixel, fixed focal length lens, locking screws, metal housing, up to 5µm resolution, C-mount HC 1" 16 16 5 52.9 54.2
6 LM25HC 1" Megapixel, fixed focal length lens, locking screws, metal housing, up to 5µm resolution, C-mount HC 1" 16 25 5 43.0 48.4
7 LM35HC 1" Megapixel, fixed focal length lens, locking screws, metal housing, up to 5µm resolution, C-mount HC 1" 16 35 5 43.0 48.4
8 LM50HC 1" Megapixel, fixed focal length lens, locking screws, metal housing, up to 5µm resolution, C-mount HC 1" 16 50 5 48.0 54.4
9 LM75HC 1" Megapixel, fixed focal length lens, locking screws, metal housing, up to 5µm resolution, C-mount HC 1" 16 75 5 75.0 63.4
Part Number
Description
Series
Sensor size
Image Circle (mm)
Focal length
Resolution / Pixel size (µm)
Mechanical Dimension Focusing at infinity (mm) Front to camera
Mechanical Dimension (mm) Focusing at close focus Front to camera
Documentation
Contact the supplier
KOWA Industrial Lenses
Kowa Optimed Deutschland GmbH