6

HC-V

Manufacturer KOWA
Description 1" Megapixel, anti-vibration lens, glued elements, interchangeable iris plates, fixed focal length lens, metal housing, up to 5µm resolution, C-mount
Part Number LM16HC-V
Product selection
Selector Part Number Description Series Sensor size Image Circle (mm) Focal length Resolution / Pixel size (µm) Mechanical Dimension Focusing at infinity (mm) Front to camera Mechanical Dimension (mm) Focusing at close focus Front to camera
1 LM8HC-V 1" Megapixel, anti-vibration lens, glued elements, interchangeable iris plates, fixed focal length lens, metal housing, up to 5µm resolution, C-mount HC-V 1" 16 8 5 58.0 58.6
2 LM12HC-V 1" Megapixel, anti-vibration lens, glued elements, interchangeable iris plates, fixed focal length lens, metal housing, up to 5µm resolution, C-mount HC-V 1" 16 12,5 5 51.5 52.0
3 LM16HC-V 1" Megapixel, anti-vibration lens, glued elements, interchangeable iris plates, fixed focal length lens, metal housing, up to 5µm resolution, C-mount HC-V 1" 16 16 5 53.0 53.9
4 LM25HC-V 1" Megapixel, anti-vibration lens, glued elements, interchangeable iris plates, fixed focal length lens, metal housing, up to 5µm resolution, C-mount HC-V 1" 16 25 5 43.0 45.1
5 LM35HC-V 1" Megapixel, anti-vibration lens, glued elements, interchangeable iris plates, fixed focal length lens, metal housing, up to 5µm resolution, C-mount HC-V 1" 16 35 5 44.1 48.2
6 LM50HC-V 1" Megapixel, anti-vibration lens, glued elements, interchangeable iris plates, fixed focal length lens, metal housing, up to 5µm resolution, C-mount HC-V 1" 16 50 5 48.0 53.3
Part Number
Description
Series
Sensor size
Image Circle (mm)
Focal length
Resolution / Pixel size (µm)
Mechanical Dimension Focusing at infinity (mm) Front to camera
Mechanical Dimension (mm) Focusing at close focus Front to camera
Documentation
Contact the supplier
KOWA Industrial Lenses
Kowa Optimed Deutschland GmbH