3

JS5MA

Manufacturer KOWA
Description 1", 6 Megapixel, F0.85, Auto-Iris DC, CS-mount, ultra-bright lens for low light application, locking screw for focus
Part Number LM25JS5MA
Product selection
Selector Part Number Description Series Sensor size Image Circle (mm) Focal length Mechanical Dimension Focusing at infinity (mm) Front to camera Mechanical Dimension (mm) Focusing at close focus Front to camera
1 LM25JS5MA 1", 6 Megapixel, F0.85, Auto-Iris DC, CS-mount, ultra-bright lens for low light application, locking screw for focus JS5MA 1" 16 25 116.6 116.6
2 LM35JS5MA 1", 6 Megapixel, F0.85, Auto-Iris DC, CS-mount, ultra-bright lens for low light application, locking screw for focus JS5MA 1" 16 35 145.0 145.0
3 LM60JS5MA 1", 6 Megapixel, F0.8, Auto-Iris DC, CS-mount, ultra-bright lens for low light application, locking screw for focus JS5MA 1" 16 60 124.9 124.9
Part Number
Description
Series
Sensor size
Image Circle (mm)
Focal length
Mechanical Dimension Focusing at infinity (mm) Front to camera
Mechanical Dimension (mm) Focusing at close focus Front to camera
Documentation
Contact the supplier
KOWA Industrial Lenses
Kowa Optimed Deutschland GmbH