Selector | Part Number | Description | Series | Sensor size | Image Circle (mm) | Focal length | Mechanical Dimension Focusing at infinity (mm) Front to camera | Mechanical Dimension (mm) Focusing at close focus Front to camera |
---|---|---|---|---|---|---|---|---|
1 | LMZ25300M3-IR | 1", 12x HD-Muti-Megapixel zoom lens, 25-300mm, F2.8, C-mount, IR-corrected, 3 Motor Version | LMZ25300 | 1" | 16 | 25 - 300 | 297.5 | 297.5 |
2 | LMZ25300M3P-IR | 1", 12x HD-Muti-Megapixel zoom lens, 25-300mm, F2.8, C-mount, IR-corrected, 3 Motor Version with Preset | LMZ25300 | 1" | 16 | 25 - 300 | 297.5 | 297.5 |
3 | LMZ25300M3P-SW | 1", 12x HD-Muti-Megapixel zoom lens, 25-300mm, F2.8, C-mount, IR-corrected, 3 Motor Version, optimized for SWIR wave length (1.000nm - 2.000nm) | LMZ25300 | 1" | 16 | 25 - 300 | 297.5 | 297.5 |
11 | LMZ25300AMDC-IR | 1", 12x HD-Muti-Megapixel zoom lens, 25-300mm, F2.8, C-mount, IR-corrected, DC-Iris Version | LMZ25300 | 1" | 16 | 25 - 300 | 297.5 | 297.5 |
12 | LMZ25300AMPDC-IR | 1", 12x HD-Muti-Megapixel zoom lens, 25-300mm, F2.8, C-mount, IR-corrected, DC-Iris Version with Preset | LMZ25300 | 1" | 16 | 25 - 300 | 297.5 | 297.5 |
13 | LMZ25300AMPDC-IRAF | 1", 12x HD-Muti-Megapixel zoom lens, 25-300mm, F2.8, C-mount, IR-corrected, DC-Iris Version with Auto-Focus | LMZ25300 | 1" | 16 | 25 - 300 | 297.5 | 297.5 |
- Mechanical components
- Manufacturing engineering
-
Manufacturing engineering
- Assembling profiles
- Automation equipment
- Controlled environments
- Information technology
- Lubrication
- Machines & Tools
- Materials (bars, beams, tubes, etc.)
-
Materials (bars, beams, tubes, etc.)
- Angles
- Bars
- I Profiles
- U Profiles
- T Profiles
- Pipes
- Plates
- Sheets
- Tubes
- Material handling and lifting equipment
-
Material handling and lifting equipment
- Lifting equipement
- Material handling (Conveyors systems, packaging...)
- Electrical
- Sensors and measurement systems
-
Sensors and measurement systems
- Measurement systems
- Sensors
- Electronics
- Optics
- Pneumatics
- Vacuum equipment
-
Vacuum equipment
- Gauges
- Generators
- Pumps
- Suction cups / pads, grippers
- Switches
- Accessories
- Hydraulics
- Heat transmission
-
Heat transmission
- Heat exchangers
- Cooling systems
- Building & Constructions (materials and equipments)
-
Building & Constructions (materials and equipments)
- Buildings
- Materials and equipments
- Civil engineering
-
Civil engineering
- Physical planning. Town planning
- Vehicles
- Water treatment
- All Catalogs