6
KOWA

LMZ25300

Manufacturer KOWA
Description 1", 12x HD-Muti-Megapixel zoom lens, 25-300mm, F2.8, C-mount, IR-corrected, 3 Motor Version, optimized for SWIR wave length (1.000nm - 2.000nm)
Part Number LMZ25300M3P-SW
Product selection
Selector Part Number Description Series Sensor size Image Circle (mm) Focal length Mechanical Dimension Focusing at infinity (mm) Front to camera Mechanical Dimension (mm) Focusing at close focus Front to camera
1 LMZ25300M3-IR 1", 12x HD-Muti-Megapixel zoom lens, 25-300mm, F2.8, C-mount, IR-corrected, 3 Motor Version LMZ25300 1" 16 25 - 300 297.5 297.5
2 LMZ25300M3P-IR 1", 12x HD-Muti-Megapixel zoom lens, 25-300mm, F2.8, C-mount, IR-corrected, 3 Motor Version with Preset LMZ25300 1" 16 25 - 300 297.5 297.5
3 LMZ25300M3P-SW 1", 12x HD-Muti-Megapixel zoom lens, 25-300mm, F2.8, C-mount, IR-corrected, 3 Motor Version, optimized for SWIR wave length (1.000nm - 2.000nm) LMZ25300 1" 16 25 - 300 297.5 297.5
11 LMZ25300AMDC-IR 1", 12x HD-Muti-Megapixel zoom lens, 25-300mm, F2.8, C-mount, IR-corrected, DC-Iris Version LMZ25300 1" 16 25 - 300 297.5 297.5
12 LMZ25300AMPDC-IR 1", 12x HD-Muti-Megapixel zoom lens, 25-300mm, F2.8, C-mount, IR-corrected, DC-Iris Version with Preset LMZ25300 1" 16 25 - 300 297.5 297.5
13 LMZ25300AMPDC-IRAF 1", 12x HD-Muti-Megapixel zoom lens, 25-300mm, F2.8, C-mount, IR-corrected, DC-Iris Version with Auto-Focus LMZ25300 1" 16 25 - 300 297.5 297.5
Part Number
Description
Series
Sensor size
Image Circle (mm)
Focal length
Mechanical Dimension Focusing at infinity (mm) Front to camera
Mechanical Dimension (mm) Focusing at close focus Front to camera
Contact the supplier
KOWA Industrial Lenses
Kowa Optimed Deutschland GmbH
Users Who Downloaded This Product Also Downloaded
Page