6
KOWA

LMZ16160

Manufacturer KOWA
Description 1", 10x HD-Multi-Megapixel zoom lens, 16-160mm, F1.9, C-mount, IR-corrected, 3 Motor Version
Part Number LMZ16160M3-IR
Product selection
Selector Part Number Description Series Sensor size Image Circle (mm) Focal length Mechanical Dimension Focusing at infinity (mm) Front to camera Mechanical Dimension (mm) Focusing at close focus Front to camera
1 LMZ16160M3-IR 1", 10x HD-Multi-Megapixel zoom lens, 16-160mm, F1.9, C-mount, IR-corrected, 3 Motor Version LMZ16160 1" 16 16 - 160 208 208
2 LMZ16160M3P-IR 1", 10x HD-Multi-Megapixel zoom lens, 16-160mm, F1.9, C-mount, IR-corrected, 3 Motor Version with Preset LMZ16160 1" 16 16 - 160 208 208
3 LMZ16160M3P-SW 1", 10x HD-Multi-Megapixel zoom lens, 16-160mm, F1.9, C-mount, IR-corrected, 3-Motor Version, optimized for SWIR wave length (1.000nm - 2.000nm) LMZ16160 1" 16 16 - 160 208 208
11 LMZ16160AMDC-IR 1", 10x HD-Multi-Megapixel zoom lens, 16-160mm, F1.9, C-mount, IR-corrected, DC-Iris Version LMZ16160 1" 16 16 - 160 208 208
12 LMZ16160AMPDC-IR 1", 10x HD-Multi-Megapixel zoom lens, 16-160mm, F1.9, C-mount, IR-corrected, DC-Iris Version with Preset LMZ16160 1" 16 16 - 160 208 208
13 LMZ16160AMPDC-IRAF 1", 10x HD-Multi-Megapixel zoom lens, 16-160mm, F1.9, C-mount, IR-corrected, DC-Iris Version with Auto-Focus LMZ16160 1" 16 16 - 160 208 208
Part Number
Description
Series
Sensor size
Image Circle (mm)
Focal length
Mechanical Dimension Focusing at infinity (mm) Front to camera
Mechanical Dimension (mm) Focusing at close focus Front to camera
Contact the supplier
KOWA Industrial Lenses
Kowa Optimed Deutschland GmbH
Users Who Downloaded This Product Also Downloaded
Page