Knurled nuts

Standard GB/T 807 - 1988
Description Knurled nut GB/T 807 M1.4
Part number GB/T 807 M1.4
Product selection
Selector Ref Nominal m (mm) dk (mm)
1 GB/T 807 M1.4 M1.4 2 6
2 GB/T 807 M1.6 M1.6 2.5 7
3 GB/T 807 M2 M2 2.5 8
4 GB/T 807 M2.5 M2.5 2.5 9
5 GB/T 807 M3 M3 3 11
6 GB/T 807 M4 M4 3 12
7 GB/T 807 M5 M5 4 16
8 GB/T 807 M6 M6 5 20
9 GB/T 807 M8 M8 6 24
10 GB/T 807 M10 M10 8 30
Ref
Nominal
m (mm)
dk (mm)
Users Who Downloaded This Product Also Downloaded
Page