1

MuV+HD Heavy-Duty Full Extension Undermount Drawer Slide

Manufacturer Knape & Vogt
Description SKU#: MUVHDAB 18, Length in [mm]: 18.40 [467.4], Travel in [mm]: 17.277 [438.53]
SKU # MUVHDAB 18
Note SKU listed above is for Bulk pack 4 sets per carton with Zinc finish. See MuV+HD Specification sheet for more information
Product selection
Selector SKU # L in [mm] Travel in [mm] A in [mm] B in [mm] C in [mm]
1 MUVHDAB 18 18.40 [467.4] 17.277 [438.53] 16.378 [416] .472 [12] .748 [19]
2 MUVHDAB 20 20.40 [518.2] 19.273 [489.53] 16.378 [416] .472 [12] .748 [19]
3 MUVHDAB 21 21.40 [543.6] 20.279 [515.10] 18.898 [480] .472 [12] .748 [19]
4 MUVHDAB 22 22.40 [569.0] 21.277 [540.44] 18.898 [480] .472 [12] .748 [19]
5 MUVHDAB 24 17.127 [435.0] 23.278 [591.26] 13.858 [352] .472 [12] .748 [19]
6 MUVHDAB 27 20.127 [511.2] 26.678 [667.46] 13.858 [352] .472 [12] .748 [19]
7 MUVHDAB 30 21.620 [549.15] 29.254 [743.05] 13.858 [352] .472 [12] .748 [19]
SKU #
L in [mm]
Travel in [mm]
A in [mm]
B in [mm]
C in [mm]
Documentation
Contact the supplier
Knape & Vogt Knape & Vogt brings more than a century of experience to the design, manufacturing, and distribution of functional hardware, storage-related components and ergonomic products for original equipment manufacturers, specialty distributors, office products dealers, hardware chains and major home centers throughout the US and Canada.
Knape & Vogt Manufacturing Company