1

4200 Full Extension

Manufacturer Knape & Vogt
Description SKU#: GS4200 10, Length in [mm]: 9.83 [250], Travel in [mm]: 10.00 [254]
SKU # GS4200 10
Note SKU listed above is for Bulk pack 10 sets per carton with Zinc finish. See KV GS4200 Specification sheet for more packing and finish options
Product selection
Selector SKU # Size L in [mm] T in [mm] A in [mm] B in [mm] C in [mm] D in [mm] E in [mm] F in [mm] G in [mm] H in [mm] J in [mm]
1 GS4200 10 10" 9.83 [250] 10.00 [254] - - 7.56 [192] - - - - - -
2 GS4200 12 12" 11.81 [300] 12.00 [305] - - 9.53 [242] - - - 8.82 [224] - -
3 GS4200 14 14" 13.78 [350] 14.00 [356] 3.78 [96] - 11.50 [292] - - - 8.82 [224] - -
4 GS4200 16 16" 15.75 [400] 16.00 [406] 3.78 [96] - 13.46 [342] - - - 8.82 [224] 12.60 [320] -
5 GS4200 18 18" 17.72 [450] 17.80 [453] 5.03 [128] - 11.58 [294] 15.43 [392] - - 8.82 [224] 13.86 [352] -
6 GS4200 20 20" 19.69 [500] 20.30 [515] 3.78 [96] 6.30 [160] 13.54 [344] 17.40 [442] - - 8.82 [224] 16.38 [416] -
7 GS4200 22 22" 21.65 [550] 22.20 [265] 3.78 [96] 6.30 [160] 13.96 [352] 15.51 [394] 19.37 [492] - 8.82 [224] 13.86 [352] 17.64 [448]
8 GS4200 24 24" 23.62 [600] 24.20 [615] 5.03 [128] 7.56 [192] 15.12 [384] 17.48 [444] 21.34 [542] - 8.82 [224] 13.86 [352] 18.90 [480]
9 GS4200 26 26" 25.59 [650] 26.20 [665] 5.03 [128] 8.82 [224] 16.38 [416] 19.45 [494] 23.31 [592] - 8.82 [224] 13.86 [352] 21.42 [544]
10 GS4200 28 28" 27.56 [700] 28.00 [712] 5.03 [128] 8.82 [224] 16.38 [416] 18.90 [480] 21.42 [544] 25.28 [642] 8.82 [224] 13.86 [352] 21.42 [544]
SKU #
Size
L in [mm]
T in [mm]
A in [mm]
B in [mm]
C in [mm]
D in [mm]
E in [mm]
F in [mm]
G in [mm]
H in [mm]
J in [mm]
Documentation
Contact the supplier
Knape & Vogt Knape & Vogt brings more than a century of experience to the design, manufacturing, and distribution of functional hardware, storage-related components and ergonomic products for original equipment manufacturers, specialty distributors, office products dealers, hardware chains and major home centers throughout the US and Canada.
Knape & Vogt Manufacturing Company