1

8910 Extra-Heavy Duty Full-Extension Lock-In Drawer Slide

Manufacturer Knape & Vogt
Description SKU#: 8910B 12, Length in [mm]: 12.00 [304.8], Travel in [mm]: 12.00 [304.8]
SKU # 8910B 12
Note SKU listing above is for Bulk (B) 10 Sets per Carton with Anochrome (ANO) finish. See 8910 Specifications Sheet for more packing and finish options.
Product selection
Selector SKU # Length in [mm] Travel in [mm] A in [mm] B in [mm] C in [mm] D in [mm] E in [mm] F in [mm] G in [mm] H in [mm] J in [mm] K in [mm] M in [mm] N in [mm]
1 8910B 12 12.00 [304.8] 12.00 [304.8] - - - - - - - - - 7.81 [198.4] - -
2 8910B 14 14.00 [355.6] 14.00 [355.6] - - - - - - - - 9.06 [230.1] 9.81 [249.2] - -
3 8910B 16 16.00 [406.4] 16.00 [406.4] 5.00 [127.0] - - - - - - 10.06 [255.5] 11.06 [280.9] 11.81 [300.0] - -
4 8910B 18 18.00 [457.2] 18.00 [457.2] 5.00 [127.0] - - - - - - 12.06 [306.3] 13.06 [331.7] 13.81 [350.8] - -
5 8910B 20 20.00 [508.0] 20.00 [508.0] 5.00 [127.0] - - - - - - 14.06 [357.1] 15.06 [382.5] 15.81 [401.6] - -
6 8910B 22 22.00 [558.8] 22.00 [558.8] 5.00 [127.0] 7.50 [190.5] - - - - 13.69 [347.7] 16.06 [407.9] 17.06 [433.3] 17.81 [452.4] - -
7 8910B 24 24.00 [609.6] 24.00 [609.6] 5.00 [127.0] 7.50 [190.5] - - - - 15.69 [398.5] 18.06 [458.7] 19.06 [484.1] 19.81 [503.2] - -
8 8910B 26 26.00 [660.4] 26.00 [660.4] 5.00 [127.0] 7.50 [190.5] - - - - 17.69 [449.3] 20.06 [509.5] 21.06 [534.9] 21.81 [554.0] - -
9 8910B 28 28.00 [711.2] 28.00 [711.2] 5.00 [127.0] 7.50 [190.5] - - - - 19.69 [500.1] 22.06 [560.3] 23.06 [585.7] 23.81 [604.8] - -
10 8910B 30 30.00 [762.0] 30.00 [762.0] 5.00 [127.0] 7.50 [190.5] - - - - 21.69 [550.9] 24.06 [611.1] 25.06 [636.5] 25.81 [655.6] 9.25 [235.0] -
11 8910B 32 32.00 [812.8] 32.00 [812.8] 5.00 [127.0] 7.50 [190.5] - - - - 23.69 [601.7] 26.06 [661.9] 27.06 [687.3] 27.81 [706.4] 9.25 [235.0] 15.50 [393.7]
12 8910B 34 34.00 [863.6] 34.00 [863.6] 5.00 [127.0] 7.50 [190.5] - 18.50 [469.9] - - 25.69 [652.5] 28.06 [712.7] 29.06 [738.1] 29.81 [757.2] 9.25 [235.0] 16.50 [419.1]
13 8910B 36 36.00 [914.4] 36.00 [914.4] 5.00 [127.0] 7.50 [190.5] - 20.50 [520.7] - - 27.69 [703.3] 30.06 [763.5] 31.06 [788.9] 31.81 [808.0] 9.25 [235.0] 17.50 [444.5]
14 8910B 40 40.00 [1,016.0] 40.00 [1,016.0] 5.00 [127.0] 7.50 [190.5] 14.50 [368.3] - - - 31.69 [804.9] 34.06 [865.1] 35.06 [890.5] 35.81 [909.6] 9.25 [235.0] 21.50 [546.1]
15 8910B 42 42.00 [1,066.8] 42.00 [1,066.8] 5.00 [127.0] 7.50 [190.5] 14.50 [368.3] - - - 33.69 [855.7] 36.06 [915.9] 37.06 [941.3] 37.81 [960.4] 9.25 [235.0] 21.50 [546.1]
16 8910B 44 44.00 [1,117.6] 44.00 [1,117.6] 5.00 [127.0] 7.50 [190.5] 14.50 [368.3] 20.50 [520.7] - - 35.69 [906.5] 38.06 [966.7] 39.06 [992.1] 39.81 [1,011.2] 9.25 [235.0] 21.50 [546.1]
17 8910B 48 48.00 [1,219.2] 48.00 [1,219.2] 5.00 [127.0] 7.50 [190.5] 14.50 [368.3] 20.50 [520.7] 32.50 [825.5] - 39.69 [1,008.1] 42.06 [1,068.3] 43.06 [1,093.7] 43.81 [1,112.8] 9.25 [235.0] 23.50 [596.9]
18 8910B 60 60.00 [1,524.0] 60.00 [1,524.0] 5.00 [127.0] 7.50 [190.5] 14.50 [368.3] 20.50 [520.7] 32.50 [825.5] 44.50 [1,130.3] 51.69 [1,312.9] 54.06 [1,373.1] 55.06 [1,398.5] 55.81 [1,417.6] 9.25 [235.0] 23.50 [596.9]
SKU #
Length in [mm]
Travel in [mm]
A in [mm]
B in [mm]
C in [mm]
D in [mm]
E in [mm]
F in [mm]
G in [mm]
H in [mm]
J in [mm]
K in [mm]
M in [mm]
N in [mm]
Product Description

Lock-in feature hold a drawer in the locked in position. Other features include ergonomic open-close mechanism, spring loaded latches and removable handle to support customized applications. Designed for use on extra heavy duty applications up to 48" (dependent on application) wide and where the maximum weight load is not to exceed 500 pounds. Slide does not disconnect.

  • 3/4” Side Profile
  • 500 Lb. Load Class
  • Recommended Max. Drawer Width: 48” (Dependent on application)
  • Full Extension
Documentation
Contact the supplier
Knape & Vogt Knape & Vogt brings more than a century of experience to the design, manufacturing, and distribution of functional hardware, storage-related components and ergonomic products for original equipment manufacturers, specialty distributors, office products dealers, hardware chains and major home centers throughout the US and Canada.
Knape & Vogt Manufacturing Company