1

8655FM Heavy-Duty Soft-Close Over Travel Drawer Slide

Manufacturer Knape & Vogt
Description SKU#: 8655FMB 18, Length in [mm]: 17.70 [450], Travel in [mm]: 19.00 [482]
SKU # 8655FMB 18
Note SKU listed above is for Bulk pack 5 sets per carton with Zinc finish. See 8655 Specification sheet for more information
Product selection
Selector SKU # Length in [mm] Travel in [mm] A in [mm] B in [mm] C in [mm] D in [mm] E in [mm] F in [mm] G in [mm] H in [mm]
1 8655FMB 18 17.70 [450] 19.00 [482] 5.04 [128.0] - 8.88 [226] - 5.04 [128] 8.82 [224.0] - -
2 8655FMB 20 19.70 [500] 21.00 [533] 5.04 [128.0] - 9.92 [252] - 5.04 [128] 8.82 [224.0] 11.34 [288] -
3 8655FMB 22 21.70 [550] 23.00 [584] 5.04 [128.0] - 10.95 [278] 15.00 [381] 5.04 [128] 8.82 [224.0] 12.60 [320] -
4 8655FMB 24 23.6 [600] 25.00 [635] 5.04 [128.0] 8.82 [224.0] 11.98 [304] 16.38 [416] 5.04 [128] 8.82 [224.0] 13.86 [352] -
5 8655FMB 26 25.6 [650] 27.00 [685] 5.04 [128.0] 8.82 [224.0] 13.01 [331] 19.00 [482] 5.04 [128] 8.82 [224.0] 13.86 [352] 16.38 [416]
6 8655FMB 28 27.6 [700] 29.00 [736] 5.04 [128.0] 8.82 [224.0] 14.04 [357] 20.16 [512] 5.04 [128] 8.82 [224.0] 13.86 [352] 16.38 [416]
SKU #
Length in [mm]
Travel in [mm]
A in [mm]
B in [mm]
C in [mm]
D in [mm]
E in [mm]
F in [mm]
G in [mm]
H in [mm]
Documentation
Contact the supplier
Knape & Vogt Knape & Vogt brings more than a century of experience to the design, manufacturing, and distribution of functional hardware, storage-related components and ergonomic products for original equipment manufacturers, specialty distributors, office products dealers, hardware chains and major home centers throughout the US and Canada.
Knape & Vogt Manufacturing Company