1

8620 Full Extension Metal Cabinet and Drawer Slide

Manufacturer Knape & Vogt
Description SKU#: 8620Q 12, Length in [mm]: 11.81 [300], Travel in [mm]: 12.00 [305]
SKU # 8620Q 12
Note SKU listed above is for Quantity (Q) 10 right or left hand members per carton. Total 20 pair.
Product selection
Selector SKU # Length in [mm] Travel in [mm] Closed Position in [mm] A in [mm] B in [mm] C in [mm]
1 8620Q 12 11.81 [300] 12.00 [305] -.03 [.36] 81.32 [33.5] 9.50 [241.3] 9.50 [241.3]
2 8620Q 14 13.78 [350] 14.00 [356] .97 [24.6] 2.32 [58.9] 9.50 [241.3] 9.50 [241.3]
3 8620Q 16 15.75 [400] 16.00 [406] .97 [24.6] 2.32 [58.9] 9.50 [241.3] 12.50 [317.5]
4 8620Q 18 17.72 [450] 18.00 [457] 1.47 [37.3] 2.82 [71.6] 12.50 [317.5] 12.50 [317.5]
5 8620Q 20 19.69 [500] 20.00 [508] .97 [24.6] 2.32 [58.9] 15.50 [393.7] 15.50 [393.7]
6 8620Q 22 21.65 [550] 22.00 [559] 1.97 [50.0] 3.32 [84.3] 15.50 [393.7] 15.50 [393.7]
7 8620Q 24 23.62 [600] 24.00 [610] 2.97 [75.4] 4.32 [109.7] 15.50 [393.7] 15.50 [393.7]
8 8620Q 26 25.59 [650] 26.00 [660] 3.97 [100.8] 5.32 [135.1] 15.50 [393.7] 15.50 [393.7]
9 8620Q 28 27.56 [700] 28.00 [711] 4.97 [126.2] 6.32 [160.5] 15.50 [393.7] 15.50 [393.7]
SKU #
Length in [mm]
Travel in [mm]
Closed Position in [mm]
A in [mm]
B in [mm]
C in [mm]
Documentation
Contact the supplier
Knape & Vogt Knape & Vogt brings more than a century of experience to the design, manufacturing, and distribution of functional hardware, storage-related components and ergonomic products for original equipment manufacturers, specialty distributors, office products dealers, hardware chains and major home centers throughout the US and Canada.
Knape & Vogt Manufacturing Company