1

8500 Heavy-Duty Lateral File Slide - Full Extension

Manufacturer Knape & Vogt
Description SKU#: 8500B 12, Length in [mm]: 12.00 [304.8], Travel in [mm]: 11.64 [295.7]
SKU # 8500B 12
Note SKU listing above is for Bulk (B) 10 Sets per Carton with Anochrome (ANO) finish. See 8500 Specifications Sheet for more packing and finish options.
Product selection
Selector SKU # Slide length in [mm] Travel in [mm] Rail length in [mm] A in [mm] B in [mm] C in [mm] D in [mm] E in [mm] F in [mm] G in [mm] H in [mm] J in [mm] K in [mm]
1 8500B 12 12.00 [304.8] 11.64 [295.7] 10.00 [254.0] - - 7.79 [197.7] 9.45 [240.1] 10.16 [257.9] 10.57 [268.8] - 6.30 [160.0] - -
2 8500B 14 14.00 [356] 13.64 [346.5] 12.00 [304.8] - - 10.55 [267.8] 11.45 [290.9] 12.16 [308.7] 12.57 [319.3] - 8.82 [224.0] - -
3 8500B 16 16.00 [406] 15.64 [397.3] 14.00 [355.6] - 7.13 [181.0] - 13.45 [341.7] 14.16 [359.5] 14.57 [370.1] - 11.34 [288.0] - -
4 8500B 18 18.00 [457] 17.64 [448.1] 16.00 [406.4] 10.07 [255.8] - 14.07 [357.4] 15.45 [392.5] 16.16 [410.3] 16.57 [420.9] 8.82 [224.0] 12.60 [320.0] 13.86 [352.0] -
5 8500B 20 20.00 [508] 19.64 [498.9] 18.00 [457.2] 10.07 [255.8] - 16.55 [420.2] 17.45 [443.3] 18.16 [461.1] 18.57 [471.7] 8.82 [224.0] 15.12 [384.0] - 8.00 [203.2]
6 8500B 22 22.00 [559] 21.64 [549.7] 20.00 [508.0] 10.07 [255.8] - 17.79 [451.7] 19.45 [494.1] 20.16 [511.9] 20.57 [522.5] 8.82 [224.0] 16.38 [416.0] - 8.00 [203.2]
7 8500B 24 24.00 [610] 23.64 [600.5] 22.00 [558.8] - 14.14 359.1] 20.55 [521.8] 21.45 [544.9] 22.16 [562.7] 22.57 [573.3] - 19.90 [480.0] - 8.00 [203.2]
8 8500B 26 26.00 [660] 25.64 [651.3] 24.00 [609.6] - 15.51 [394.1] - 23.45 [595.7] 24.16 [613.5] 24.57 [624.1] - 21.42 [544.0] - 8.00 [203.2]
9 8500B 28 28.00 [711] 27.64 [702.1] 26.00 [660.4] - 16.52 [419.5] 24.07 [611.4] 25.45 [646.5] 26.16 [664.3] 26.57 [674.9] - 22.68 [576.0] 23.94 [608.0] 8.00 [203.2]
10 8500B 30 30.00 [762] 29.64 [752.9] 28.00 [711.2] - 16.76 [425.7] 26.55 [674.2] 27.45 [697.3] 28.16 [715.1] 28.57 [725.7] - 25.20 [640.0] - 8.00 [203.2]
SKU #
Slide length in [mm]
Travel in [mm]
Rail length in [mm]
A in [mm]
B in [mm]
C in [mm]
D in [mm]
E in [mm]
F in [mm]
G in [mm]
H in [mm]
J in [mm]
K in [mm]
Product Description

Designed for use on heavy duty file and lateral drawer applications up to 36" wide and where the maximum weight load is not to exceed 150 pounds. Product features progressive action and a rail disconnect for easy drawer removal.

  • ½” Side Profile
  • 150 Lb. Load Class
  • Recommended Max. Drawer Width: 36”
  • Full Extension
Documentation
Contact the supplier
Knape & Vogt Knape & Vogt brings more than a century of experience to the design, manufacturing, and distribution of functional hardware, storage-related components and ergonomic products for original equipment manufacturers, specialty distributors, office products dealers, hardware chains and major home centers throughout the US and Canada.
Knape & Vogt Manufacturing Company