1

8355 Box Drawer Slide with Hold Open - 3/4 Extension

Manufacturer Knape & Vogt
Description SKU#: 8355P 12, Length in [mm]: 11.96 [303.8], Travel in [mm]: 7.86 [199.6]
SKU # 8355P 12
Note SKU listing above is for Bulk (B) 10 Sets per Carton with Anochrome (ANO) finish. See 8355 Specifications Sheet for more packing and finish options.
Product selection
Selector SKU # Size L in [mm] T in [mm] A in [mm] B in [mm] C in [mm] D in [mm] E in [mm] F in [mm]
1 8355P 12 12 11.96 [303.8] 7.86 [199.6] - - 8.82 [224.0] 5.73 [145.4] - -
2 8355P 14 14 13.96 [354.6] 9.86 [250.4] - .85 [21.6] - 7.73 [196.2] - 5.04 [128.0]
3 8355P 16 16 15.96 [405.4] 11.86 [301.2] 12.60 [320.0] - - 9.73 [247.0] 8.82 [224.0] 5.04 [128.0]
4 8355P 18 18 17.96 [456.2] 13.86 [352.0] 13.86 [352.0] .85 [21.6] - 11.73 [297.8] 8.82 [224.0] 5.04 [128.0]
5 8355P 20 20 19.96 [507.0] 15.36 [390.1] 16.38 [416.0] .85 [21.6] 16.38 [416.0] 13.23 [335.9] 8.82 [224.0] 5.04 [128.0]
6 8355P 22 22 21.96 [557.8] 17.36 [440.9] 18.90 [480.0] - - 15.23 [386.7] 8.82 [224.0] 5.04 [128.0]
7 8355P 24 24 23.96 [608.6] 18.36 [466.3] 20.16 [512.0] .85 [21.6] - 16.23 [412.1] 8.82 [224.0] 5.04 [128.0]
SKU #
Size
L in [mm]
T in [mm]
A in [mm]
B in [mm]
C in [mm]
D in [mm]
E in [mm]
F in [mm]
Product Description
Designed for use on box and file drawer applications up to 24" wide and where the maximum weight load is not to exceed 75 pounds. Product features a lever disconnect for easy drawer removal and hold-open feature.


- ½” Side Profile
- 75 Lb. Load Class
- Recommended Max. Drawer Width: 24”
- ¾ Extension
Documentation
Contact the supplier
Knape & Vogt Knape & Vogt brings more than a century of experience to the design, manufacturing, and distribution of functional hardware, storage-related components and ergonomic products for original equipment manufacturers, specialty distributors, office products dealers, hardware chains and major home centers throughout the US and Canada.
Knape & Vogt Manufacturing Company
Users Who Downloaded This Product Also Downloaded
Page