1

8157 - 3/4 Extension Keyboard Slide with Shelf Tabs

Manufacturer Knape & Vogt
Description SKU#: 8157P 14, Length in [mm]: 13.96 [354.6], Travel in [mm]: 9.86 [250.4]
SKU # 8157P 14
Note SKU listing above is for Poly (P) 10 Sets per Carton with Anochrome (ANO) finish. See 8157 Specifications Sheet for more packing and finish options.
Product selection
Selector SKU # Size L in [mm] T in [mm] A in [mm] B in [mm] C in [mm] D in [mm]
1 8157P 14 14 13.96 [354.6] 9.86 [250.4] 7.50 [190.5] - - 5.04 [128.0]
2 8157P 16 16 15.96 [405.4] 11.86 [301.2] 7.50 [190.5] - - 6.30 [160.0]
3 8157P 18 18 17.96 [456.2] 13.86 [352.0] 9.50 [241.3] - - 8.82 [224.0]
4 8157P 20 20 19.96 [507.0] 15.36 [390.1] 11.50 [292.1] - - 10.08 [256.0]
SKU #
Size
L in [mm]
T in [mm]
A in [mm]
B in [mm]
C in [mm]
D in [mm]
Product Description

Product features built-in shelf tabs and seven position adjustable brackets and lever disconnect for a variety of under surface applications, including keyboards trays, cash drawers, slide out trays and shelves this slide incorporates factory mounted brackets for easy installation and stay close and hold-out detents.

  • Adjustable Height Brackets Built-In Shelf Tabs
  • 75 Lb. Load Class -3/4 Extension
  • Hold out detent
Documentation
Contact the supplier
Knape & Vogt Knape & Vogt brings more than a century of experience to the design, manufacturing, and distribution of functional hardware, storage-related components and ergonomic products for original equipment manufacturers, specialty distributors, office products dealers, hardware chains and major home centers throughout the US and Canada.
Knape & Vogt Manufacturing Company